IESNA:LM-63-2002
[TEST]P1365994
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1D-935-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 76W 90CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6500.4
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
874.5 1090.9 1257.7 1392.9 1487.6 1561.2 1567.2 1537.2 1528.2 1582.3 1729.5 1974.4 2279.5 2539.4 2706.2 2873.0 
2997.7 3054.8 3056.3 2973.7 2793.4 2243.4 1789.6 1453.0 1074.4 790.4 510.9 344.1 327.6 260.0 198.3 168.3 132.2 94.7 
33.1 6.0 1.5 0.0 
874.5 1084.9 1250.2 1383.9 1487.6 1556.7 1568.7 1544.7 1537.2 1585.3 1726.5 1986.5 2278.0 2533.4 2707.7 2864.0 
2988.7 3056.3 3048.8 2973.7 2808.4 2306.5 1804.7 1489.1 1095.4 791.9 516.9 354.6 329.1 263.0 202.9 169.8 136.7 97.7 
37.6 7.5 1.5 0.0 
874.5 1080.4 1244.2 1377.9 1486.1 1562.7 1591.3 1576.3 1568.7 1607.8 1725.0 1951.9 2216.4 2467.3 2644.6 2784.4 
2907.6 2982.7 2997.7 2952.7 2817.4 2533.4 1995.5 1604.8 1206.6 862.5 587.5 396.7 362.1 284.0 216.4 180.3 151.8 
109.7 75.1 21.0 3.0 0.0 
874.5 1065.4 1223.1 1358.4 1474.1 1570.2 1621.3 1625.8 1630.3 1658.9 1737.0 1885.8 2109.7 2344.1 2537.9 2658.1 
2763.3 2852.0 2894.1 2891.1 2829.4 2679.2 2371.1 1963.9 1504.1 1050.3 749.8 477.8 440.3 326.1 232.9 186.3 154.8 
103.7 72.1 30.1 3.0 0.0 
874.5 1056.3 1214.1 1340.3 1463.6 1571.7 1658.9 1698.0 1716.0 1741.5 1798.6 1891.8 2028.5 2216.4 2395.2 2539.4 
2655.1 2740.8 2809.9 2846.0 2827.9 2772.3 2647.6 2375.7 1989.5 1570.2 1060.9 710.7 632.6 429.8 279.5 183.3 139.7 
109.7 72.1 27.0 3.0 0.0 
874.5 1032.3 1172.0 1307.3 1432.0 1553.7 1664.9 1741.5 1788.1 1824.2 1870.8 1947.4 2048.1 2174.3 2326.1 2482.3 
2608.6 2718.2 2791.9 2847.5 2886.5 2882.0 2844.5 2760.3 2563.5 2240.4 1836.2 1310.3 1160.0 710.7 435.8 264.5 
183.3 126.2 57.1 21.0 4.5 0.0 
874.5 1012.8 1134.5 1259.2 1376.4 1502.6 1622.8 1732.5 1815.2 1884.3 1944.4 2004.5 2079.6 2186.3 2296.0 2447.8 
2595.0 2745.3 2865.5 2966.2 3047.3 3136.0 3167.5 3188.6 3200.6 3107.4 2892.6 2256.9 2169.8 1752.1 1024.8 575.5 
302.0 142.7 64.6 27.0 7.5 0.0 
874.5 979.7 1075.9 1188.6 1293.8 1409.5 1525.2 1645.4 1752.1 1854.2 1950.4 2036.1 2117.2 2193.8 2278.0 2371.1 2479.3 
2604.0 2745.3 2888.0 3036.8 3190.1 3362.9 3456.0 3541.7 3610.8 3340.3 3092.4 3060.8 2796.4 2278.0 1782.1 
1017.3 365.1 159.3 49.6 10.5 0.0 
874.5 937.6 1015.8 1101.4 1190.1 1284.7 1376.4 1475.6 1574.8 1679.9 1789.6 1896.3 2003.0 2126.2 2249.4 2363.6 2491.4 
2626.6 2773.8 2939.1 3116.4 3340.3 3627.3 3809.2 4021.0 4160.8 4024.0 4150.3 4156.3 4045.1 3752.1 3191.6 
1873.8 779.9 202.9 40.6 12.0 0.0 
874.5 934.6 1005.3 1081.9 1167.5 1262.2 1346.4 1444.0 1531.2 1631.9 1741.5 1843.7 1954.9 2072.1 2196.8 2317.0 2450.8 
2589.0 2739.3 2913.6 3108.9 3353.9 3648.4 3843.7 4070.6 4217.9 4108.2 4261.4 4272.0 4147.2 3897.8 3325.3 
1830.2 680.7 177.3 34.6 12.0 0.0 
874.5 901.6 939.1 994.7 1053.3 1114.9 1187.1 1253.2 1325.3 1408.0 1486.1 1564.2 1651.4 1740.0 1845.2 1938.4 2042.1 2154.8 
2285.5 2437.3 2607.1 2852.0 3075.9 3260.7 3501.1 3577.8 3531.2 3643.9 3630.3 3433.5 3108.9 2553.0 1229.1 288.5 
72.1 21.0 12.0 0.0 
874.5 883.5 903.1 933.1 973.7 1021.8 1068.4 1121.0 1178.1 1236.7 1296.8 1358.4 1418.5 1487.6 1556.7 1624.3 1693.5 1773.1 
1867.8 1977.5 2118.7 2306.5 2449.3 2602.5 2767.8 2796.4 2743.8 2745.3 2697.2 2471.8 2159.3 1689.0 766.3 214.9 
66.1 22.5 12.0 0.0 
874.5 861.0 855.0 865.5 883.5 906.1 934.6 967.7 1000.7 1035.3 1069.9 1099.9 1128.5 1157.0 1182.6 1200.6 1215.6 1230.7 1241.2 
1265.2 1307.3 1341.8 1343.3 1334.3 1317.8 1238.2 1154.0 1017.3 984.2 797.9 589.0 429.8 219.4 112.7 46.6 21.0 12.0 0.0 
874.5 817.4 775.4 746.8 734.8 728.8 734.8 740.8 751.3 760.3 763.3 758.8 746.8 731.8 707.7 676.2 635.6 592.0 553.0 
518.4 482.3 452.3 423.7 398.2 371.1 338.1 300.5 270.5 260.0 222.4 178.8 135.2 91.7 61.6 37.6 18.0 9.0 0.0 
874.5 778.4 704.7 658.1 641.6 649.1 664.2 676.2 686.7 688.2 682.2 667.2 646.1 619.1 593.5 562.0 530.4 500.4 471.8 
440.3 399.7 366.6 341.1 326.1 315.6 312.5 297.5 279.5 276.5 255.4 214.9 169.8 112.7 64.6 40.6 19.5 7.5 0.0 
874.5 746.8 650.6 611.6 616.1 634.1 652.1 664.2 667.2 661.2 643.1 619.1 593.5 568.0 540.9 518.4 492.9 461.3 428.2 
396.7 374.2 359.1 348.6 338.1 329.1 318.6 302.0 272.0 266.0 247.9 220.9 163.8 130.7 79.6 37.6 16.5 6.0 0.0 
874.5 716.8 614.6 592.0 610.1 631.1 650.6 658.1 653.6 637.1 614.6 587.5 562.0 539.4 516.9 489.9 470.3 450.8 423.7 
404.2 390.7 375.7 345.6 324.6 309.5 294.5 276.5 255.4 249.4 228.4 177.3 162.3 144.3 117.2 67.6 27.0 4.5 0.0 
874.5 692.7 592.0 586.0 607.1 632.6 646.1 652.1 643.1 619.1 590.5 560.5 534.9 512.4 491.4 477.8 464.3 449.3 435.8 
405.7 377.2 357.6 338.1 318.6 296.0 273.5 252.4 231.4 225.4 198.3 174.3 148.8 124.7 97.7 72.1 31.6 3.0 0.0 
874.5 676.2 578.5 584.5 611.6 631.1 649.1 649.1 631.1 604.1 572.5 540.9 516.9 495.9 477.8 464.3 446.3 420.7 398.2 
377.2 356.1 335.1 314.0 293.0 275.0 256.9 237.4 217.9 210.4 190.8 171.3 147.3 120.2 88.7 55.6 21.0 3.0 0.0 
874.5 664.2 577.0 584.5 613.1 635.6 647.6 643.1 622.1 590.5 554.5 525.9 503.4 483.8 473.3 452.3 417.7 378.7 363.6 
350.1 327.6 311.0 296.0 275.0 260.0 241.9 225.4 202.9 196.8 181.8 160.8 138.2 114.2 93.2 49.6 22.5 1.5 0.0 
874.5 658.1 575.5 587.5 614.6 638.6 646.1 641.6 617.6 581.5 545.5 515.4 494.4 479.3 470.3 437.3 392.2 360.6 348.6 
332.1 317.1 296.0 278.0 261.5 249.4 235.9 219.4 198.3 195.3 180.3 160.8 136.7 114.2 90.2 52.6 22.5 1.5 0.0 
874.5 658.1 575.5 587.5 616.1 637.1 646.1 640.1 617.6 577.0 542.4 515.4 492.9 480.8 468.8 435.8 392.2 359.1 350.1 
332.1 315.6 294.5 278.0 258.5 249.4 235.9 217.9 198.3 195.3 181.8 159.3 133.7 112.7 78.1 55.6 19.5 1.5 0.0 
